845D Size 25 Single-Turn Absolute Encoders

845D-SJDZ14ANCW4


Representative Rendering, Not The Actual Product

Optical Absolute Encoder, NEMA Type 4, Single-Turn, Size 25, 8-12 bit with Binary Output, 256 Counts Per Revolution

Product Details

ENCODER DATA
Output Code TypeNatural Binary
Resolution256 Counts Per Revolution
Latch OptionNo Latch
Mounting ConfigurationSquare Flange
Shaft Options3/8 Inch Diameter
Power Supply5V DC +/- 5%
Output Configuration5V DC TTL Compatible
NEMA RatingNEMA 4
Connection TypeAxial Connector (End) With Mate

Supporting Documentation and Downloads