
Optical Absolute Encoder, NEMA Type4/Type 13, Single-Turn, Size 25, Natural Binary Output, 8 bit/0-255 Counts Per Revolution
| ENCODER DATA | |
|---|---|
| Resolution | 8 bit/0-255 Counts Per Revolution |
| Output Code Type | Natural Binary |
| Mounting Configuration | Square Flange |
| Power Supply | 10-30V DC |
| Output Configuration | Push-Pull (7272) |
| Output Logic | High True |
| Connection Type | Radial 19-Pin |