
Optical Absolute Encoder, NEMA Type4/Type 13, Single-Turn, Size 25, Binary Coded Decimal Output, 12 bit/0-999 Counts Per Revolution
| ENCODER DATA | |
|---|---|
| Resolution | 12 bit/0-999 BCD only |
| Output Code Type | Binary Coded Decimal |
| Mounting Configuration | Square Flange |
| Power Supply | 10-30V DC |
| Output Configuration | Push-Pull (7272) |
| Output Logic | High True |
| Connection Type | Axial 19-Pin |