
Optical Absolute Encoder, NEMA Type4/Type 13, Single-Turn, Size 25, Gray Code Output, 10 bit/0-1023 Counts Per Revolution
| ENCODER DATA | |
|---|---|
| Resolution | 10 bit/0-1023 Counts Per Revolution |
| Output Code Type | Gray Code |
| Mounting Configuration | Square Flange |
| Power Supply | 8-24V DC |
| Output Configuration | NPN Open Collector 24V DC Max |
| Output Logic | High True |
| Connection Type | Radial 19-Pin |