Optical Absolute Encoder, NEMA Type4/Type 13, Single-Turn, Size 25, Gray Code Output, 9 or 10 bit/0-359 Counts Per Revolution
ENCODER DATA | |
---|---|
Resolution | 9 or 10 bit/0-359 Counts Per Revolution |
Output Code Type | Gray Code |
Mounting Configuration | Square Flange |
Power Supply | 10-30V DC |
Output Configuration | Push-Pull (7272) |
Output Logic | High True |
Connection Type | Axial 17-Pin |