
Optical Absolute Encoder, NEMA Type4/Type 13, Single-Turn, Size 20, 8-11 bit w/Gray Code, 14 bit/0-16,383 Counts Per Revolution
| ENCODER DATA | |
|---|---|
| Resolution | 14 bit/0-16,383 Counts Per Revolution |
| Output Code Type | Gray Code |
| Mounting Configuration | Square Flange |
| Shaft Size | 10mm |
| Power Supply | 10-30V DC |
| Output Configuration | SSI Output |
| Output Logic | High True |
| Connection Type | Radial 12-Pin |