
Optical Absolute Encoder, NEMA Type4/Type 13, Single-Turn, Size 20, 8-11 bit w/Natural Binary, 9 or 10 bit/0-359 Counts Per Revolution
| ENCODER DATA | |
|---|---|
| Resolution | 9 or 10 bit/0-359 Counts Per Revolution |
| Output Code Type | Natural Binary |
| Mounting Configuration | Square Flange |
| Shaft Size | 3/8in w/flat |
| Power Supply | 10-30V DC |
| Output Configuration | Push-Pull (7272) |
| Output Logic | High True |
| Connection Type | Radial 19-Pin |