
Optical Absolute Encoder, NEMA Type4/Type 13, Single-Turn, Size 20, 8-11 bit w/Gray Code, 9 or 10 bit/0-359 Counts Per Revolution
| ENCODER DATA | |
|---|---|
| Resolution | 9 or 10 bit/0-359 Counts Per Revolution |
| Output Code Type | Gray Code |
| Mounting Configuration | English Servo |
| Shaft Size | 10mm |
| Power Supply | 8-24V DC |
| Output Configuration | NPN Open Collector 24V DC Max |
| Output Logic | High True |
| Connection Type | Radial 19-Pin |