Optical Absolute Encoder, NEMA Type 4, Single-Turn, Size 25, 8-12 bit with Binary Output, 256 Counts Per Revolution
ENCODER DATA | |
---|---|
Output Code Type | Gray Code |
Resolution | 256 Counts Per Revolution |
Latch Option | No Latch |
Mounting Configuration | Metric Servo 42mm Bolt Circle |
Shaft Options | 10mm Diameter |
Power Supply | 8-24V DC Unregulated |
Output Configuration | NPN Open Collector 24V DC Max. |
NEMA Rating | NEMA 4 |
Connection Type | Radial Connector (Side) Without Mate |