
Incremental Encoder , 3-Point Mounting , 1/2 inch Diameter Metal Hollow Shaft , 8-30 Volt Line Driver,HTL (A-Leads-B, CW, Z gated with A) , 1.5m (4.92 ft) Cable, 2500 Pulses per Revolution.
| ENCODER DATA | |
|---|---|
| Encoder Diameter/Type | 2 inch Diameter, Blind Hollow Shaft |
| Mounting Configuration | 3-Point Mounting |
| Shaft Size | 1/2 inch Diameter Metal Hollow Shaft |
| Power Supply | 8-30 Volt DC |
| Output Configuration | 8-30 Volt Line Driver,HTL (A-Leads-B, CW, Z gated with A) |
| Exit Type | Radial Exit |
| Connector Cable Type | 1.5m (4.92 ft) Cable |
| Resolution | 1 Pulses per Revolution |