
Incremental Encoder , 70 mm Diameter Servo Mount (64 mm B.C.) , 6 mm Diameter Shaft with Flat , 4.5-5.5 Volt Line Driver,TTL (B-Leads-A, CW, Z gated with BN) , 5m (16.4 ft) Cable, 2500 Pulses per Revolution.
| ENCODER DATA | |
|---|---|
| Encoder Diameter/Type | 2.5 inch Diameter, Solid Shaft |
| Mounting Configuration | 70 mm Diameter Servo Mount (64 mm B.C.) |
| Shaft Size | 6 mm Diameter Shaft with Flat |
| Power Supply | 8-30 Volt DC |
| Output Configuration | 4.5-5.5 Volt Line Driver,TTL (B-Leads-A, CW, Z gated with BN) |
| Exit Type | Radial Exit |
| Connector Cable Type | 5m (16.4 ft) Cable |
| Resolution | 1 Pulses per Revolution |