
Incremental Encoder , Bell Housing and Coupler , 3/8 inch Bore Bellows Coupler (High Performance) , 4.5-5.5 Volt Line Driver,TTL (A-Leads-B, CW, Z gated with A) , MS Connector, 10-Pin with mating connector, 2048 Pulses per Revolution.
| ENCODER DATA | |
|---|---|
| Encoder Diameter/Type | 2.5 inch Diameter, Solid Shaft |
| Mounting Configuration | Bell Housing and Coupler |
| Shaft Size | 3/8 inch Bore Bellows Coupler (High Performance) |
| Power Supply | 4.5-5.5 Volt DC |
| Output Configuration | 4.5-5.5 Volt Line Driver,TTL (A-Leads-B, CW, Z gated with A) |
| Exit Type | Axial Exit |
| Connector Cable Type | MS Connector, 10-Pin with mating connector |
| Resolution | 1 Pulses per Revolution |