
Incremental Encoder , Bell Housing and Coupler , 3/8 inch Bore Bellows Coupler (High Performance) , 8-30 Volt Open Collector (B-Leads-A, CW, Z gated with BN) , MS Connector, 7-Pin with mating connector, 1000 Pulses per Revolution.
| ENCODER DATA | |
|---|---|
| Encoder Diameter/Type | 2.5 inch Diameter, Solid Shaft |
| Mounting Configuration | Bell Housing and Coupler |
| Shaft Size | 3/8 inch Bore Bellows Coupler (High Performance) |
| Power Supply | 8-30 Volt DC |
| Output Configuration | 8-30 Volt Open Collector (B-Leads-A, CW, Z gated with BN) |
| Exit Type | Axial Exit |
| Connector Cable Type | MS Connector, 7-Pin with mating connector |
| Resolution | 1 Pulses per Revolution |