847 Incremental Encoders

847T-DN2A-RG00600


Representative Rendering, Not The Actual Product

Incremental Encoder , Standard Square Flange , 3/8 inch Diameter Shaft with Flat , 4.5-5.5 Volt Line Driver,TTL (B-Leads-A, CW, Z gated with BN) , MS Connector, 10-Pin with mating connector, 600 Pulses per Revolution.

Product Details

ENCODER DATA
Encoder Diameter/Type2 inch Diameter, Solid Shaft
Mounting ConfigurationStandard Square Flange
Shaft Size3/8 inch Diameter Shaft with Flat
Power Supply8-30 Volt DC
Output Configuration4.5-5.5 Volt Line Driver,TTL (B-Leads-A, CW, Z gated with BN)
Exit TypeRadial Exit
Connector Cable TypeMS Connector, 10-Pin with mating connector
Resolution1 Pulses per Revolution

Supporting Documentation and Downloads