
Incremental Encoder , Standard Servo Mount , 10 mm Diameter Shaft with Flat , 8-30 Volt Line Driver,HTL (B-Leads-A, CW, Z gated with BN) , 10m (32.8 ft) Cable, 500 Pulses per Revolution.
| ENCODER DATA | |
|---|---|
| Encoder Diameter/Type | 2 inch Diameter, Solid Shaft |
| Mounting Configuration | Standard Servo Mount |
| Shaft Size | 10 mm Diameter Shaft with Flat |
| Power Supply | 8-30 Volt DC |
| Output Configuration | 8-30 Volt Line Driver,HTL (B-Leads-A, CW, Z gated with BN) |
| Exit Type | Radial Exit |
| Connector Cable Type | 10m (32.8 ft) Cable |
| Resolution | 1 Pulses per Revolution |