Incremental Encoder , 2-Point Mounting , 3/8 inch Diameter Metal Hollow Shaft , 8-30 Volt Open Collector (A-Leads-B, CW, Z gated with A) , 5m (16.4 ft) Cable, 100 Pulses per Revolution.
ENCODER DATA | |
---|---|
Encoder Diameter/Type | 2 inch Diameter, Blind Hollow Shaft |
Mounting Configuration | 2-Point Mounting |
Shaft Size | 3/8 inch Diameter Metal Hollow Shaft |
Power Supply | 8-30 Volt DC |
Output Configuration | 8-30 Volt Open Collector (A-Leads-B, CW, Z gated with A) |
Exit Type | Radial Exit |
Connector Cable Type | 5m (16.4 ft) Cable |
Resolution | 1 Pulses per Revolution |