Incremental Encoder , 3-Point Mounting , 3/8 inch Diameter Metal Hollow Shaft , 4.5-5.5 Volt Line Driver,TTL (A-Leads-B, CW, Z gated with A) , 1.5m (4.92 ft) Cable, 2000 Pulses per Revolution.
ENCODER DATA | |
---|---|
Encoder Diameter/Type | 2 inch Diameter, Through Hollow Shaft |
Mounting Configuration | 3-Point Mounting |
Shaft Size | 3/8 inch Diameter Metal Hollow Shaft |
Power Supply | 4.5-5.5 Volt DC |
Output Configuration | 4.5-5.5 Volt Line Driver,TTL (A-Leads-B, CW, Z gated with A) |
Exit Type | Radial Exit |
Connector Cable Type | 1.5m (4.92 ft) Cable |
Resolution | 1 Pulses per Revolution |