
Incremental Encoder , 2-Point Mounting , 1/2 inch Diameter Metal Hollow Shaft , 4.5-5.5 Volt Open Collector (A-Leads-B, CW, Z gated with A) , M12 Connector, 8-Pin, 1024 Pulses per Revolution.
| ENCODER DATA | |
|---|---|
| Encoder Diameter/Type | 2 inch Diameter, Through Hollow Shaft |
| Mounting Configuration | 2-Point Mounting |
| Shaft Size | 1/2 inch Diameter Metal Hollow Shaft |
| Power Supply | 4.5-5.5 Volt DC |
| Output Configuration | 4.5-5.5 Volt Open Collector (A-Leads-B, CW, Z gated with A) |
| Exit Type | Radial Exit |
| Connector Cable Type | M12 Connector, 8-Pin |
| Resolution | 1 Pulses per Revolution |