Incremental Encoder , Standard Square Flange , 3/8 inch Diameter Shaft with Flat , 4.5-5.5 Volt Open Collector (B-Leads-A, CW, Z gated with BN) , MS Connector, 7-Pin with mating connector, 360 Pulses per Revolution.
ENCODER DATA | |
---|---|
Encoder Diameter/Type | 2.5 inch Diameter, Solid Shaft |
Mounting Configuration | Standard Square Flange |
Shaft Size | 3/8 inch Diameter Shaft with Flat |
Power Supply | 4.5-5.5 Volt DC |
Output Configuration | 4.5-5.5 Volt Open Collector (B-Leads-A, CW, Z gated with BN) |
Exit Type | Axial Exit |
Connector Cable Type | MS Connector, 7-Pin with mating connector |
Resolution | 1 Pulses per Revolution |