Incremental Encoder , Standard Square Flange , 10 mm Diameter Shaft with Flat , 8-30 Volt Line Driver,HTL (B-Leads-A, CW, Z gated with BN) , MS Connector, 6-Pin with mating connector, 500 Pulses per Revolution.
ENCODER DATA | |
---|---|
Encoder Diameter/Type | 2 inch Diameter, Solid Shaft |
Mounting Configuration | Standard Square Flange |
Shaft Size | 10 mm Diameter Shaft with Flat |
Power Supply | 8-30 Volt DC |
Output Configuration | 8-30 Volt Line Driver,HTL (B-Leads-A, CW, Z gated with BN) |
Exit Type | Radial Exit |
Connector Cable Type | MS Connector, 6-Pin with mating connector |
Resolution | 1 Pulses per Revolution |