Incremental Encoder , Standard Square Flange , 3/8 inch Diameter Shaft with Flat , 4.5-5.5 Volt Line Driver,TTL (B-Leads-A, CW, Z gated with BN) , M12 Connector, 8-Pin, 2500 Pulses per Revolution.
ENCODER DATA | |
---|---|
Encoder Diameter/Type | 2 inch Diameter, Solid Shaft |
Mounting Configuration | Standard Square Flange |
Shaft Size | 3/8 inch Diameter Shaft with Flat |
Power Supply | 8-30 Volt DC |
Output Configuration | 4.5-5.5 Volt Line Driver,TTL (B-Leads-A, CW, Z gated with BN) |
Exit Type | Radial Exit |
Connector Cable Type | M12 Connector, 8-Pin |
Resolution | 1 Pulses per Revolution |