Incremental Encoder , Standard Servo Mount , 1/4 inch Diameter Shaft with Flat , 8-30 Volt Open Collector (A-Leads-B, CW, Z gated with A) , M12 Connector, 8-Pin with mating connector, 100 Pulses per Revolution.
ENCODER DATA | |
---|---|
Encoder Diameter/Type | 2 inch Diameter, Solid Shaft |
Mounting Configuration | Standard Servo Mount |
Shaft Size | 1/4 inch Diameter Shaft with Flat |
Power Supply | 8-30 Volt DC |
Output Configuration | 8-30 Volt Open Collector (A-Leads-B, CW, Z gated with A) |
Exit Type | Radial Exit |
Connector Cable Type | M12 Connector, 8-Pin with mating connector |
Resolution | 1 Pulses per Revolution |