Incremental Encoder , 5PY Mounitng , 5/16 inch Diameter Extended Shaft with Flat , 8-30 Volt Line Driver,HTL (A-Leads-B, CW, Z gated with A) , MS Connector, 10-Pin with mating connector, 3000 Pulses per Revolution.
ENCODER DATA | |
---|---|
Encoder Diameter/Type | 2 inch Diameter, Solid Shaft |
Mounting Configuration | 5PY Mounitng |
Shaft Size | 5/16 inch Diameter Extended Shaft with Flat |
Power Supply | 8-30 Volt DC |
Output Configuration | 8-30 Volt Line Driver,HTL (A-Leads-B, CW, Z gated with A) |
Exit Type | Radial Exit |
Connector Cable Type | MS Connector, 10-Pin with mating connector |
Resolution | 1 Pulses per Revolution |