
852C & 852D On-Machine LED Indicators, Black Housing, 12...24V DC for seven color indicator, Multicolor (RGB Technology - Green, Red, Yellow, Blue, White, Turquoise, Magenta) (12...24V DC), No Sound, M12-5 PIN, 30 mm mounting hole for 55mm size indicator
| LED INDICATOR DATA | |
|---|---|
| Bulletin Number | Bulletin 852 |
| Size | 55 mm |
| Housing Color | Black Housing |
| Voltage | 12...24V DC for seven color indicator |
| Color | Multicolor (RGB Technology - Green, Red, Yellow, Blue, White, Turquoise, Magenta) (12...24V DC) |
| Sounder Option | No Sound |
| Termination | M12-5 PIN |
| MountingHole | 30 mm mounting hole for 55mm size indicator |
| ACCESSORY ITEMS | |
| Please Note | Recommended cord sets are Catalog : 889D-F5AC-* Replace * symbol with 2 (2m),5(5m), or 10 (10m) for standard cable lengths Recommended patch cord are catalog: 889D-F5ACDM-** Replace ** symbol with 0M3 (.3m), 1 (1 m)„ 2 (2m), 5 (5m)or 10 (10m) for standard cable lengths |