Bulletin 854JC Configured Stack Lights, Vertical Mount Base, Black Housing Color, 24V AC/DC Control Voltage, Level 1 - Steady LED Blue Lens, Level 2 - Steady LED Green Lens, Level 3 - Steady LED Yellow Lens, Level 4 - Steady LED Red Lens, Level 5 - Piezo Alarm Sound Module
| STACK LIGHT DATA | |
|---|---|
| Network Option | No Network Option |
| Base Type | Vertical Mount Base |
| Housing Color | Black |
| Voltage | 24V AC/DC |
| Level 1 - Module Type | Steady LED |
| Level 1 - Lens Color | Blue |
| Level 2 - Module Type | Steady LED |
| Level 2 - Lens Color | Green |
| Level 3 - Module Type | Steady LED |
| Level 3 - Lens Color | Yellow |
| Level 4 - Module Type | Steady LED |
| Level 4 - Lens Color | Red |
| Level 5 - Module Type | Piezo Alarm - Continous/Pulsing |
| Level 5 - Lens Color | Sound Module |