Bulletin 854KC Configured Stack Lights, 0.5 in. NPT Base, Black Housing Color, 24V AC/DC, Level 1 - Steady LED Green Lens, Level 2 - Flashing LED Amber Lens, Level 3 - Flashing LED Red Lens
STACK LIGHT DATA | |
---|---|
Network Option | No Network Option |
Base Type | 0.5 in. NPT Base |
Housing Color | Black |
Voltage | 24V AC/DC |
Level 1 - Module Type | Steady LED |
Level 1 - Lens Color | Green |
Level 2 - Module Type | Flashing LED |
Level 2 - Lens Color | Amber |
Level 3 - Module Type | Flashing LED |
Level 3 - Lens Color | Red |
Level 4 - Module Type | No Module |
Level 4 - Lens Color | None |
Level 5 - Module Type | No Module |
Level 5 - Lens Color | None |