Bulletin 854KC Configured Stack Lights, Vertical Mount Base, Black Housing Color, 24V AC/DC, Level 1 - Flashing LED Red Lens, Level 2 - Piezo Alarm Sound Module
| STACK LIGHT DATA | |
|---|---|
| Network Option | No Network Option |
| Base Type | Vertical Mount Base |
| Housing Color | Black |
| Voltage | 24V AC/DC |
| Level 1 - Module Type | Flashing LED |
| Level 1 - Lens Color | Red |
| Level 2 - Module Type | Piezo Alarm - Continous/Pulsing |
| Level 2 - Lens Color | Sound Module |
| Level 3 - Module Type | No Module |
| Level 3 - Lens Color | None |
| Level 4 - Module Type | No Module |
| Level 4 - Lens Color | None |
| Level 5 - Module Type | No Module |
| Level 5 - Lens Color | None |