Round 90 mm Beacon, 25 mm Tube Mount, Standard, 120/240V AC/DC Full Voltage, LED Single Color Selectable Steady/Flash, Green
| MODULE DATA | |
|---|---|
| Base Type | 25 mm Tube Mount |
| Network Options | Standard |
| Function | LED Single Color Selectable Steady/Flash |
| Voltage | 120/240V AC/DC Full Voltage |
| Lens Color | Green |