Compact Tower Light, 30 mm, Metric (M20) Threaded Tube For Direct Mount, 0cm, No Network Option, Stranded Cable, 2 meter, Yellow Jacket, Black, 24V AC/DC, Green Steady LED, Blue Steady LED, Red Steady LED, Amber Steady LED, None Sound Alarm - Continous Tone
| STACK LIGHT DATA | |
|---|---|
| Mounting Type | Metric (M20) Threaded Tube For Direct Mount, 0cm |
| DeviceNet Network Option | No Network Option |
| Cable Connector And Length | Stranded Cable, 2 meter, Yellow Jacket |
| Housing Color | Black |
| Voltage | 24V AC/DC |
| Level-1 Module Type | Steady LED |
| Level-1 Lens Color / Sound | Green |
| Level-2 Module Type | Steady LED |
| Level-2 Lens Color / Sound | Blue |
| Level-3 Module Type | Steady LED |
| Level-3 Lens Color / Sound | Red |
| Level-4 Module Type | Steady LED |
| Level-4 Lens Color / Sound | Amber |
| Level-5 Module Type | Sound Alarm - Continous Tone |
| Level-5 Lens Color / Sound | None |