Control Tower Stack Light, Pre-Assembled, Surface / 1/2 inch NPT Conduit Mount with Cap, Black Housing, 115V AC Full Voltage, Blue Strobe, Single-Circuit Piezo Sound Module
| SELECTION TYPE | |
|---|---|
| Factory or User Assembled? | Factory Assembled |
| STACK LIGHT DATA | |
| Base Type | Surface / 1/2 inch NPT Conduit Mount with Cap |
| Housing Color | Black |
| Voltage | 115V AC Full Voltage |
| Level 1-Module Type | Strobe |
| Level 1-Lens Color | Blue |
| Level 2-Module Type | Single-Circuit Piezo Sound Module |
| Level 2-Lens Color | None |
| Level 3-Module Type | No Module |
| Level 3-Lens Color | No Lens |
| Level 4-Module Type | No Module |
| Level 4-Lens Color | No Lens |
| Level 5-Module Type | No Module |
| Level 5-Lens Color | No Lens |