Control Tower Stack Light, Pre-Assembled, 10cm Pole Mount with Cap, Black Housing, 24V AC/DC Full Voltage, Green Steady LED, Blue Steady LED, Yellow Steady LED, Red Steady LED, Single-Circuit Piezo Sound Module
| SELECTION TYPE | |
|---|---|
| Factory or User Assembled? | Factory Assembled |
| STACK LIGHT DATA | |
| Base Type | 10cm Pole Mount with Cap |
| Housing Color | Black |
| Voltage | 24V AC/DC Full Voltage |
| Level 1-Module Type | Steady LED |
| Level 1-Lens Color | Green |
| Level 2-Module Type | Steady LED |
| Level 2-Lens Color | Blue |
| Level 3-Module Type | Steady LED |
| Level 3-Lens Color | Yellow |
| Level 4-Module Type | Steady LED |
| Level 4-Lens Color | Red |
| Level 5-Module Type | Single-Circuit Piezo Sound Module |
| Level 5-Lens Color | None |