Control Tower Stack Light, Pre-Assembled, Surface / PG16 Conduit Mount with Cap, Gray Housing, 24V AC/DC Full Voltage, Blue Steady LED
| SELECTION TYPE | |
|---|---|
| Factory or User Assembled? | Factory Assembled |
| STACK LIGHT DATA | |
| Base Type | Surface / PG16 Conduit Mount with Cap |
| Housing Color | Gray |
| Voltage | 24V AC/DC Full Voltage |
| Level 1-Module Type | Steady LED |
| Level 1-Lens Color | Blue |
| Level 2-Module Type | No Module |
| Level 2-Lens Color | No Lens |
| Level 3-Module Type | No Module |
| Level 3-Lens Color | No Lens |
| Level 4-Module Type | No Module |
| Level 4-Lens Color | No Lens |
| Level 5-Module Type | No Module |
| Level 5-Lens Color | No Lens |