855HM Metal Horn with Beacon, Gray Housing Color, M20x1.5mm Conduit Entry, 120V AC 50/60Hz, 119db Output, LED, Red
| GENERAL SIGNALING HORNS SELECTION | |
|---|---|
| Type | Horn with Beacon |
| Housing Color | Gray |
| Conduit Entry | M20 x 1.5mm Conduit Entry |
| Voltage | 120V AC 50/60Hz |
| Output | 119db Output |
| Beacon Type | LED |
| Lens Color | Red |