855PD Panel Mount Dual Circuit Alarms, Black Housing, 240V AC, 65 mm, Half Lens Illumination w/Barrier, Green Lens, Yellow Lens, 22.5 mm
PANEL MOUNT DATA | |
---|---|
Housing Color | Black Housing |
Voltage | 240V AC |
Size | 65 mm |
Function | Half Lens Illumination w/Barrier |
First Lens Color or Sound Selection | Green |
Second Lens Color Selection | Yellow |
Mounting Hole | 22.5 mm |