855XC Hazardous Location Beacon/Horn Combo, Black, 1/2 Inch NPT/M20 Conduit Entrance, 230V AC 50/60Hz, LED Beacon & Radial style Horn 110dB @ 1 meter/45 Tones, 3 Stages, Amber
| BEACON/HORN COMBO DATA | |
|---|---|
| Hazardous Location Product Required? | Yes |
| Housing Color | Black |
| Conduit Entrance | 1/2 Inch NPT/M20 Conduit Entrance |
| Supply Voltage | 230V AC 50/60Hz |
| Beacon / Horn Type | LED Beacon & Radial style Horn 110dB @ 1 meter/45 Tones, 3 Stages |
| Lens Color | Amber |