855XM Hazardous Location Metal Horn with Beacon, Gray Housing Color, M20x1.5mm Conduit Entry, 240V AC 50Hz, 116dB Output, 5J Strobe, Amber
| METAL HORN SELECTION | |
|---|---|
| Hazardous Location Product Required? | Yes |
| Type | Horn with Beacon |
| Housing Color | Gray |
| Conduit Entry | M20 x 1.5mm Conduit Entry |
| Voltage | 240V AC 50Hz |
| Output | 116dB Output |
| Beacon Type | 5J Strobe |
| Lens Color | Amber |