855XM Hazardous Location Metal Horn, Gray Housing Color, M20x1.5mm Conduit Entry, 120V AC 60Hz, 116dB Output, No Light
| METAL HORN SELECTION | |
|---|---|
| Hazardous Location Product Required? | Yes |
| Type | Horn |
| Housing Color | Gray |
| Conduit Entry | M20 x 1.5mm Conduit Entry |
| Voltage | 120V AC 60Hz |
| Output | 116dB Output |
| Beacon Type | No Light |
| Lens Color | No Light |