Compact Tower Light, 30 mm, 25 cm Quick Release Mount Pole, No Network Option, No Cable, Black, 24V AC/DC, Amber Steady LED, Clear Steady LED, Yellow Steady LED, Red Steady LED, None Sound Alarm - Continous Tone
STACK LIGHT DATA | |
---|---|
Mounting Type | 25 cm Quick Release Mount Pole |
DeviceNet Network Option | No Network Option |
Cable Connector And Length | No Cable |
Housing Color | Black |
Voltage | 24V AC/DC |
Level-1 Module Type | Steady LED |
Level-1 Lens Color / Sound | Amber |
Level-2 Module Type | Steady LED |
Level-2 Lens Color / Sound | Clear |
Level-3 Module Type | Steady LED |
Level-3 Lens Color / Sound | Yellow |
Level-4 Module Type | Steady LED |
Level-4 Lens Color / Sound | Red |
Level-5 Module Type | Sound Alarm - Continous Tone |
Level-5 Lens Color / Sound | None |