Compact Tower Light, 30 mm, Metric (M20) Threaded Tube For Direct Mount, 10cm, No Network Option, Stranded Cable, 2 meter, Yellow Jacket, Black, 120V AC, Red Steady LED, Green Steady LED, None Sound Alarm - Pulsing Tone, No Lens No Module, No Lens No Module
| STACK LIGHT DATA | |
|---|---|
| Mounting Type | Metric (M20) Threaded Tube For Direct Mount, 10cm |
| DeviceNet Network Option | No Network Option |
| Cable Connector And Length | Stranded Cable, 2 meter, Yellow Jacket |
| Housing Color | Black |
| Voltage | 120V AC |
| Level-1 Module Type | Steady LED |
| Level-1 Lens Color / Sound | Red |
| Level-2 Module Type | Steady LED |
| Level-2 Lens Color / Sound | Green |
| Level-3 Module Type | Sound Alarm - Pulsing Tone |
| Level-3 Lens Color / Sound | None |
| Level-4 Module Type | No Module |
| Level-4 Lens Color / Sound | No Lens |
| Level-5 Module Type | No Module |
| Level-5 Lens Color / Sound | No Lens |