Control Tower Stack Light, Pre-Assembled, Surface / 1/2 inch NPT Conduit Mount with Cap, Black Housing, 115V AC Full Voltage, Green Steady LED, Yellow Steady LED, Blue Steady LED, Clear Steady LED, Red Steady LED
SELECTION TYPE | |
---|---|
Factory or User Assembled? | Factory Assembled |
STACK LIGHT DATA | |
Base Type | Surface / 1/2 inch NPT Conduit Mount with Cap |
Housing Color | Black |
Voltage | 115V AC Full Voltage |
Level 1-Module Type | Steady LED |
Level 1-Lens Color | Green |
Level 2-Module Type | Steady LED |
Level 2-Lens Color | Yellow |
Level 3-Module Type | Steady LED |
Level 3-Lens Color | Blue |
Level 4-Module Type | Steady LED |
Level 4-Lens Color | Clear |
Level 5-Module Type | Steady LED |
Level 5-Lens Color | Red |