Control Tower Stack Light, Pre-Assembled, Surface / 1/2 inch NPT Conduit Mount with Cap, Gray Housing, 24V AC/DC Full Voltage, Green Steady Incandescent, Red Flashing LED, Single-Circuit Piezo Sound Module
SELECTION TYPE | |
---|---|
Factory or User Assembled? | Factory Assembled |
STACK LIGHT DATA | |
Base Type | Surface / 1/2 inch NPT Conduit Mount with Cap |
Housing Color | Gray |
Voltage | 24V AC/DC Full Voltage |
Level 1-Module Type | Steady Incandescent |
Level 1-Lens Color | Green |
Level 2-Module Type | Flashing LED |
Level 2-Lens Color | Red |
Level 3-Module Type | Single-Circuit Piezo Sound Module |
Level 3-Lens Color | None |
Level 4-Module Type | No Module |
Level 5-Module Type | No Module |