Control Tower Stack Light, Pre-Assembled, Vertical Mount with Cap, Gray Housing, 24V AC/DC Full Voltage, Yellow Steady LED, Green Steady LED, Red Steady LED
SELECTION TYPE | |
---|---|
Factory or User Assembled? | Factory Assembled |
STACK LIGHT DATA | |
Base Type | Vertical Mount with Cap |
Housing Color | Gray |
Voltage | 24V AC/DC Full Voltage |
Level 1-Module Type | Steady LED |
Level 1-Lens Color | Yellow |
Level 2-Module Type | Steady LED |
Level 2-Lens Color | Green |
Level 3-Module Type | Steady LED |
Level 3-Lens Color | Red |
Level 4-Module Type | No Module |
Level 5-Module Type | No Module |