Wall Mount Signal Light, No Network Option, Grey, 24V AC/DC, Clear Steady LED, Red Steady LED, Green Steady LED, None No Module, None, No Module, Piezo Sounder (Continuous/Pulsing)
STACK LIGHT DATA | |
---|---|
Housing Color | Grey |
Voltage | 24V AC/DC |
Level-1 Module Type | Steady LED |
Level-1 Lens Color | Clear |
Level-2 Module Type | Steady LED |
Level-2 Lens Color | Red |
Level-3 Module Type | Steady LED |
Level-3 Lens Color | Green |
Level-4 Module Type | No Module |
Level-4 Lens Color | None |
Level-5 Module Type | No Module |
Level-5 Lens Color | None |
Sound | Piezo Sounder (Continuous/Pulsing) |