Wall Mount Signal Light, No Network Option, Grey, 24V AC/DC, Clear Steady LED, Blue Steady LED, Green Steady LED, Yellow Steady LED, Red, Steady LED, No Sound
STACK LIGHT DATA | |
---|---|
Housing Color | Grey |
Voltage | 24V AC/DC |
Level-1 Module Type | Steady LED |
Level-1 Lens Color | Clear |
Level-2 Module Type | Steady LED |
Level-2 Lens Color | Blue |
Level-3 Module Type | Steady LED |
Level-3 Lens Color | Green |
Level-4 Module Type | Steady LED |
Level-4 Lens Color | Yellow |
Level-5 Module Type | Steady LED |
Level-5 Lens Color | Red |
Sound | No Sound |