855XC - Hazardous Location Beacon/Horn Combinations

855XC-BNA20RL7


Representative Rendering, Not The Actual Product

855XC Hazardous Location Beacon/Horn Combo, Black, 1/2 Inch NPT/M20 Conduit Entrance, 230V AC 50/60Hz, LED Beacon & Radial style Horn 110dB @ 1 meter/45 Tones, 3 Stages, Clear

Product Details

BEACON/HORN COMBO DATA
Hazardous Location Product Required?Yes
Housing ColorBlack
Conduit Entrance1/2 Inch NPT/M20 Conduit Entrance
Supply Voltage230V AC 50/60Hz
Beacon / Horn TypeLED Beacon & Radial style Horn 110dB @ 1 meter/45 Tones, 3 Stages
Lens ColorClear

Supporting Documentation and Downloads