856T 70 mm Communications Module

856T-B24LC


Representative Rendering, Not The Actual Product

856T IO-Link Communication Module , Class B 5 pin M12 connector , 24V DC seven circuits, Cap is not included

Product Details

COMMUNICATION MODULE SELECTION
Housing ColorBlack Housing Color
Voltage24V DC seven circuits
TerminationClass B 5 pin M12 connector
CapCap is not included
Accessories
Please NoteIf connecting the module to a Class B port in the 5032 IO-Link Master, then a standard patch cord can be used (i.e. 889D-F5ACDM-2)

Supporting Documentation and Downloads