856T 70 mm Bases Preassembled, No Network Option, Black Housing Color, 24V AC/DC, 40cm Aluminum Pole Mount, Cap Included
| ASSEMBLY | |
|---|---|
| Factory or User Assembled? | Factory Assembled |
| PREASSEMBLED BASES SELECTION | |
| Network Option | No Network Option |
| Housing Color | Black Housing Color |
| Voltage Type | 24V AC/DC |
| Mounting Style | 40cm Aluminum Pole Mount |
| Cap | Cap Included |