856T 70 mm Bases Preassembled, No Network Option, Black Housing Color, 90-250V, 7 Circuits (Up to 7 Stacked Lights and or Sound Modules), 10cm Threaded Tube Base, Cap Included
| ASSEMBLY | |
|---|---|
| Factory or User Assembled? | Factory Assembled |
| PREASSEMBLED BASES SELECTION | |
| Network Option | No Network Option |
| Housing Color | Black Housing Color |
| Voltage Type | 90-250V AC, 7 Circuits (Up to 7 Stacked Lights and or Sound Modules) |
| Mounting Style | 10cm Threaded Tube Base |
| Cap | Cap Included |