Bulletin 856TC Configured Stack Lights, IO-Link Communications,0.5 in. NPT BaseBlack Housing color, 24V DC, Level 1 -Rotating LED Module Red, Level 2 - One Circuit Sounder TopNone-Sound Only, No Level 3 ModuleNo Level 3 Color, No Level 4 ModuleNo Level 4 Color, No Level 5 ModuleNo Level 5 Color, No Level 6 ModuleNo Level 6 Color, No Level 7 ModuleNo Level 7 Color
| STACK LIGHT DATA | |
|---|---|
| Network Option | IO-Link Communications |
| Base Type | 0.5 in. NPT Base |
| Housing Color | Black Housing |
| Voltage | 24V DC |
| Level 1 - Module Type | Rotating LED Module |
| Level 1 - Lens Color | Red |
| Level 2 - Module Type | One Circuit Sounder Top |
| Level 2 - Lens Color | None-Sound Only |
| Level 3 - Module Type | No Level 3 Module |
| Level 3 - Lens Color | No Level 3 Color |
| Level 4 - Module Type | No Level 4 Module |
| Level 4 - Lens Color | No Level 4 Color |
| Level 5 - Module Type | No Level 5 Module |
| Level 5 - Lens Color | No Level 5 Color |
| Level 6 - Module Type | No Level 6 Module |
| Level 6 - Lens Color | No Level 6 Color |
| Level 7 - Module Type | No Level 7 Module |
| Level 7 - Lens Color | No Level 7 Color |