Bulletin 856TC Configured Stack Lights, No Network Option,10 cm Aluminum Pole BaseBlack Housing color, 24V AC/DC, Level 1 - Steady LED ModuleGreen, Level 2 - Steady LED ModuleAmber, Level 3 - Steady LED ModuleRed, Level 4 - Transducer Sounder-TopNone-Sound Only, No Level 5 ModuleNo Level 5 Color, No Level 6 ModuleNo Level 6 Color, No Level 7 ModuleNo Level 7 Color
| STACK LIGHT DATA | |
|---|---|
| Network Option | No Network Option |
| Base Type | 10 cm Aluminum Pole Base |
| Housing Color | Black Housing |
| Voltage | 24V AC/DC |
| Level 1 - Module Type | Steady LED Module |
| Level 1 - Lens Color | Green |
| Level 2 - Module Type | Steady LED Module |
| Level 2 - Lens Color | Amber |
| Level 3 - Module Type | Steady LED Module |
| Level 3 - Lens Color | Red |
| Level 4 - Module Type | Transducer Sounder-Top |
| Level 4 - Lens Color | None-Sound Only |
| Level 5 - Module Type | No Level 5 Module |
| Level 5 - Lens Color | No Level 5 Color |
| Level 6 - Module Type | No Level 6 Module |
| Level 6 - Lens Color | No Level 6 Color |
| Level 7 - Module Type | No Level 7 Module |
| Level 7 - Lens Color | No Level 7 Color |